Eaton Network Card-MS

DISCONTINUED – To be replaced by Gigabit Network Card

(Part # NETWORK-MS)

The Eaton Network Card-MS allows an Eaton UPS to directly connect to the Ethernet network and the Internet, supporting real-time monitoring and control of UPSs across the network via a standard Web browser, SNMP-compliant network management system or power management software.

Eaton Network Card-MS – Technical Specifications

Product Snapsnot
Function: Web/SNMP communications
UPS supported: 5P, 5PX, 9130, 9PX, Evolution, EX, 93E
Compatible with: SNMPv3 and IPv6

Eaton Network Card-MS
Eaton Network Card-MS Technical Specifications

Eaton Network Card-MS – Features

  • Provides versatile support through HTTP, SNMP, SMTP, Telnet, SSL and SSH compatibility
  • Enables remote management of a UPS or rebooting of protected devices over SNMP/Web
  • Facilitates customizable actions including automatic shutdown in the event of an extended power failure with Intelligent Power Protector
  • Enables data and event logging
  • Allows you to receive email/SMS notification of alerts
  • Delivers measurement of humidity and temperature with the optional Environmental Monitoring Probe (EMP)

Eaton Network Card-MS – Documentation

Application Guide: Small data center power protection solutions
English
8-Jan-2015
 
388 kB
Application Guide: Power protection solutions for critical servers
English
8-Jan-2015
 
348 kB
Application Guide: Always-on connectivity with power protection solutions
English
8-Jan-2015
 
341 kB
Application Guide: Power protection solutions for data storage
English
8-Jan-2015
 
343 kB
Eaton Network Card-MS User's Guide
English
5-Aug-2013
 
4165 kB
NURTS Bulgaria
English
3-Sep-2013
 
2234 kB
Eaton Network Card MS LD Firmware Release Notes
English
2-Mar-2020
 
43 kB
Network Card-MS Realease note for Version LB
English
8-Oct-2019
 
43 kB
Eaton Network Connectivity MIB Files
English
11-Apr-2019
 
176 kB
Release note for Network-MS Card Release JL
English
12-Apr-2017
 
39 kB
PowerMIB
English (US)
12-Jul-2015
 
76 kB
Declaration of Origin
English
2-Nov-2016
 
221 kB

Eaton Network Card-MS – Options

Power Management Connectivity
Option Part Number
Environmental Monitoring Probe (EMP)
The Eaton Environmental Monitoring Probe enables you to monitor environmental conditions as easily as you monitor power conditions. The EMP is compatible with any Eaton UPS using Web/SNMP card and is simple to install using standard CAT5 cable to connect the communications port to the card.
116750224-001

Eaton Network Card-MS – Service & Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com