Eaton Gigabit Network Card

(Part # NETWORK-M2)

With faster speed and enhanced cybersecurity, the Gigabit Network Card improves power system reliability by providing warnings of pending issues to administrators and helping to perform orderly graceful shutdown of servers and storage. The network card works with Intelligent Power Manager (IPM) v1.61 to improve business continuity by triggering policies configured to keep mission critical applications running in the event of power or environmental anomalies, including virtual machine relocation or automated disaster recovery action.

Eaton Gigabit Network Card – Technical Specifications

Function: Web/SNMP communications
UPS supported: 5P, 5PX, 9PX
Compatible with: SNMP v1/v3 and IP v4/v6
Catalog Number Network-M2
Eaton Network Card-MS Protocol Support Fast Gigabit ETHERNET, 10/100/1000 Mbits, autonegotiation, HTTP, HTTPS 1.1, TLS 1.2, SNMP V1, SNMP V3, NTP, TFTP, SMTP, SMTPS BOOTP/DHCP IPv6 Telnet, CLI, SSH, ARP
UPS Slot Type Mini-Slot
Network Support Ethernet 10/100/1000BaseT
Temperature and Humidity Monitoring Yes
Software Support Intelligent Power Manager 1.61 and higher, Intelligent Power Protector 1.61 and higher, any SNMP compliant Network Management System (NMS)
Supported MIB MIB II - Standard IETF UPS MIB (RFC 1628) –Eaton PowerMib
O/S Supported for Shutdown Microsoft Windows, UNIX, and Linux
Local Language Support English, French, German, Italian, Spanish, Chinese Simplified, Chinese Traditional, Japanese
Operating Temperature 32 to 104º F
Operating Humidity 90% RH max. without condensation
Power Input 5 V - 12 V
Current Consumption 500/1000mA max. depending on UPS
Dimensions (H x W x D, in) 5.2 x 2.6 x 1.7
Weight (oz.) 2.5
Regulatory Same as UPS

Eaton Gigabit Network Card – Features

  • Gigabit speed: compatible with better performing, cost effective and widely deployed gigabit network switches
  • Compliance with Gigabit only datacenter networks
  • Cybersecurity enhancements, including stronger encryption, configurable password policy and usage of CA and PKI signed certificates
  • Real-time clock with battery backup and NTP
  • Increased memory for improved operation and larger data storage
  • Modern user experience with latest web technology
  • Secure SMTP for email alerts

Eaton Gigabit Network Card – Documentation

Sorry no documents are available.

Eaton Gigabit Network Card – Service & Support

Questions about a product you own?

Toll Free: 1 800 843 9433
International: +1 919 871 1800
Or complete this quick form

Support for this product is available 7x24
To view unit service history or to schedule service online, please visit eaton.com/MySupport

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
Email: InsideSalesEngineerUPS@eaton.com