Eaton Environment Sensor for NMC
UPS are often used in sensitive environments such as rack cabinets. Environmental conditions (temperature, humidity and door opening) can also affect the system availability.Eaton therefore provides an environment sensor with a temperature sensor, humidity sensor and two switch inputs. It is designed to work with Network Management Cards and can be installed anywhere without problem.
Features
- Environment Sensor supervises remotely two parameters: temperature level and humidity rate
- 2 input contacts are available for additional supervision : door opening, genset start-up
- Remote supervision is achieved though a simple web browser or an SNMP-based NMS (Network Management System)
- Alarm thresholds are set easily through the web interface of the Network Management Cards
- Alarms to e-mail/SMS/pager
- Environment sensor is compatible with all the Eaton Pulsar UPS ranges, using the Network Management Cards
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
Related Information
|
Product Summary |
Find a Reseller |