Eaton Environmental Rack Monitor Features and Benefits
Monitors temperature and humidity at two locations in a rack and the status of
up to four additional input contact sensor devices
Mounts easily in unused side or rear channels; rugged
TH-Module sensors can be mounted anywhere in the
rack/enclosure
Protects critical assets from heat, humidity, smoke,
water leaks or intrusion
Displays real-time environmental status to a PC,
Internet-ready wireless device or network management system
(NMS) software
Aggregates real-time information from up to 100
Environmental Rack Monitors and displays it a single Web
page (an Eaton exclusive feature)
Scans the network (or a range of IP addresses you
specify) to auto-discover other rack monitors in that
subnet, and displays their real-time status in one table
Displays color graphs of heat/humidity trends, to
identify areas for proactive action
Automatically notifies designated recipients by email of out-of-range conditions
(warnings or alarms)
Eliminates nuisance alarms with user-configurable alarm thresholds and the
ability to disable alarms during maintenance
Simplifies operations with an intuitive, Web browser interface, rich graphing of
data, auto-discovery and auto-aggregation utilities, and more
Provides a clean, user-friendly interface that makes it easy to navigate and use
system functions
Retains historical environmental data even when the unit is powered off, and
delivers archived data for trending, troubleshooting and analysis
Supports automated, remote upgrade of firmware for multiple rack monitors in a
single broadcast session