Eaton Logo, links to the Eaton homepage

Eaton Environmental Rack Monitor Technical Specs

Technical Specification
CPU 16-bit micro control
Memory 2 MB Static RAM
2 MB Flash ROM
Serial Communication Two Asynchronous serial ports
LAN Chip Auto-Sense 10/100 Mbps Fast Ethernet controller
Network Connection 10/100 TX RJ-45 jack connector
Network Protocol SNMP over UDP/IP
HTTP over TCP/IP
ARP, TFTP, and ICMP
Supported MIB Environmental Rack Monitor (ERM) MIB
Operating Temperature 0-40ºC (32-104ºF)
Operating Humidity 10-80%, noncondensing
Power Input 12 Vdc unregulated
Power Consumption 3.0 Watts Maximum
Size (LxWxH) 13.4 cm x 8.6 cm x 2.7 cm (5.3" x 3.4" x 1.1")
Weight 170 gm (6oz)
EMC Statements Class B: FCC Part 15, ICES-003, CE
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.