Eaton Network Management Card & ModBus (End of Life)
(Part Number 66103)The Network Management Card + ModBus 2006 Edition is the combination of an SNMP agent, an HTTP/Web server and a ModBus card. Its compact form factor has been specifically designed for the Eaton Evolution series as well as Eaton EX RT and Eaton MX RT UPS series. It enables UPS supervision from any Network Monitoring System using SNMP and traps or simply from any web browser (with possibility to activate SSL security).
Automatic, orderly system shutdown of multiple protected servers can be set up using Network Shutdown Modules (included in the Solution-Pac software suite supplied with the UPS). Other automatic actions, like broadcasting an eMail/SMS in case of a power alert or scheduling a system shutdown, can be tailored to meet your specific needs.
The ModBus connectivity allows for the interface with numerous building management systems for industrial supervision. The eNMC can also be connected to the Environment Sensor to get complete monitoring of the temperature and humidity within the rack cabinet where the UPS is installed.
Features
- Remotely manage your UPS over SNMP, the web or ModBus
- Schedule automatic shutdowns or shed non critical systems in case of an extended power failure
- Customizable actions (like shutdown) in case of a power problem
- Data & event logging * eMail/pager/SMS notification
- Temperature/Humidity monitoring through Environment Sensor
- Easy deployment on large installed base (duplicate configuration)
- Flash upgradeable firmware
- Compatible with MGE extensive power management suite (Network Shutdown Modules, Enterprise Power Manager and more)
- ModBus connectivity using both RS232 and RS485
Product List

- Power Management
- Software
- Visual Power Manager (VPM)
- Visual Capacity Optimization Manager (VCOM)
- Intelligent Power Manager (IPM)
- Intelligent Power Protector (IPP)
- Connectivity
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5S (550 - 1500VA)
- Network, Server & Storage
- Eaton 5 Series
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PXM (4-20 kVA)
- Eaton 9PX (700VA-11 kVA)
- Eaton 9155 (8-15 kVA)
- Eaton RACKPACKIT (6 kVA)
- Data Center & Facility UPS
- BladeUPS (5-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPSs - (8-200 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (10-400 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (200-1200 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Encls, Racks, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- RS Enclosure
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products
Related Information
|
Product Summary |
Find a Reseller |
Product Literature |