Foreseer Data Acquisition Terminal
Foreseer Data Acquisition Terminal easily integrates monitored
equipment and sensors located in small, networked remote sites.
It employs standard Modbus communications to relay information
to either a Foreseer server or a Foreseer Data Acquisition
Engine over a TCP/IP network. Data is packaged in sequential
Modbus registers to enable optimum scan times without impacting
network bandwidth.
Standard I/O features include 16 dry contact inputs, eight
analog inputs, 16 relay outputs, a serial configuration port,
and onboard NE2000 compatible Ethernet that connects directly to
10BASE-T networks via RJ45. In addition, the backlit LCD allows
the end user to view I/O status, raw analog values, and
configuration information.
Packaged in a slim 1U rackmount enclosure, the Foreseer Data
Acquisition Terminal conveniently attaches with two-part
detachable screws.
Features & Benefits
- Standard Modbus communications
- Multiple input and output options, including
eight analog inputs, 16 dry-contact digital inputs, 16 SPDT
relay outputs
- LCD display with six key user interfaces
- Convenient ethernet connectivity
- Flexible power supply choices
|
Technical Specifications |
| External Power Input: |
100/240 VAC,47/63 Hz,1 amp
(.5 amp at 240)optional –48VDC |
| Ethernet: |
10Base-T,status and activity
LEDs |
| Communications: |
Modbus RTU via UDP utilizing
TCP/IP Port 7010 or Modbus TCP |
| Dimensions: |
1.75 ” H x 19 ”W x 4.63 ”D |
| Weight: |
Three pounds |
| Environment: |
-4 to 185F (-20 to +85C), 0%
to 90% non-condensing RH |
| Discrete Inputs: |
16 channels configure as dry
contact |
| Relay Outputs: |
16 channels, SPDT
configuration, contacts rated at 500mA, 125
VAC |
| Analog Inputs: |
Eight channels of 12-bit A/D |
|