Management Pack IPM OpenStack - Advanced Placement

IPM now includes a management module that, when used with the OpenStack OCATA release, will provide VM placement so that power is optimized to all the IT controlled either by OpenStack Nova for compute or OpenStack Cinder for storage. The optimization is based on three factors: UPS faults, UPS Load level and UPS battery runtime.

Management Pack IPM OpenStack - Advanced Placement – Features

  • IPM, with OpenStack management pack, provides data center optimization
  • IPM provides automated virtual machine placement so that power is optimized with IT controlled by OpenStack Nova for compute and OpenStack Cinder for storage.
  • Optimization is based on three different factors: UPS faults, UPS load level and UPS battery runtime.

Management Pack IPM OpenStack - Advanced Placement – Downloads

Management Pack Download Description Notes
Management Pack IPM OpenStack Download.zip Management Pack IPM OpenStack - Advanced Placement Application note: OpenStack Ocata Management Pack

Management Pack IPM OpenStack - Advanced Placement – Documentation

Sorry no documents are available.

Management Pack IPM OpenStack - Advanced Placement – Service & Support

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

Questions about a product you own?

Call toll Free: 1 800 356 5737 or complete this quick form