Intelligent Power Manager capability overview by license
Intelligent Power Manager (IPM) offers three levels of licenses: Monitor, Basic and Gold. IPM Gold is our premium offering and provides the most complete set of capabilities, including the ability to monitor and trigger actions via third-party power devices in addition to Eaton equipment.
|
|
|
|
Standard
features |
Included with Monitor, Basic and Gold:
- Up to 500 supported UPS nodes
- Up to 200 supported rack PDU nodes
- Monitor third-party devices
- Event-based PDU outlet control
- Discover third-party devices from one dashboard
- Customize the data monitored from your device using generic drivers
|
|
|
|
|
Virtualized
features |
Included with Basic and Gold:
- Shut down server and host without crashing
- Shut down storage module to keep data safe
- Group multiple devices to be acted on as a single device with configuration policies
- Enter and exit maintenance mode
- Plugin for VMware vCenter
- Plugin for Citrix XenCenter
- Limit server power consumption to save on battery and fuel costs during a catastrophe by power capping on demand
- Trigger an advanced action (power cap, load shed, failover) on configured policies (groups of devices) during specific power events with a single command
- Safely shut down and securely restore high availability environments without crashing virtual machines or host server
|
|
|
|
|
|
Included with Gold:
- Monitor and trigger actions via third-party devices
- Shut down specific virtual machines during a power event no matter what physical machine they are on
- Migrate virtual machines to targeted hosts and shut down the non-critical server to conserve energy
- Shut down or suspend a virtual appliance
- Automatically back up data during a power event to avoid data loss using VMware Site Recovery Manager (SRM)
- Monitor and manage the health, risk and efficiency of your power infrastructure by integrating into VMware’s vRealize Operations Manager
|