Intelligent Power Manager Screenshot

Intelligent Power Manager

Ideal for monitoring and managing multiple power and environmental devices, Intelligent Power Manager software delivers a global view across the network from any PC with an Internet browser. Exceptionally versatile, it is compatible with devices supporting a network interface, including other manufacturers’ UPSs, environmental sensors, ePDUs and more. Intelligent Power Manager also offers the ability to organize a management table by customized views, centralize alarms and maintain event logs for preventive maintenance of the entire installed equipment base.

Features & Benefits

  • User-definable tree structure enables grouping, access and management of multiple devices over multiple locations
  • View groups of similar devices and all alerts from a single interface accessible from anywhere on the network via a Web browser—simplifies management, minimizes response time, reduces time to repair, maximizes uptime (alerts sent via mobile phones and e-mail)
  • Firmware management reduces network management card setup and maintenance time by mass-upgrading firmware
  • Shutdown agent management enables safe shutdown of servers
  • With the node asset management feature, track moves, adds and changes of equipment in the data center
  • SNMP devices are visible and their individual Web interfaces are accessible for editing and configuration
  • Application has multiple password protected access levels and support for secure communications
  • Flexible and fast browser-based user interface supported by Internet Explorer 6 and 7, Firefox and Safari; the system can be installed locally or on a main server
  • Auto discovery provides fast installation by automatically detecting devices on the network
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.