Eaton Intelligent Power Manager

Eaton’s Intelligent Power Manager (IPM) software provides the tools needed to monitor and manage power devices in your physical or virtual environment. This innovative software solution ensures system uptime and data integrity by allowing you to remotely monitor, manage and control UPSs and other devices on your network. IPM provides a solution that is easy to use and maintains business continuity.

 

Eaton’s Intelligent Power Manager Software enables you to:

  • Remotely monitor and manage multiple devices across your network from a single interface
  • Suspend non-critical virtual machines, consolidate critical virtual machines and shut down unused servers to extend battery runtime
  • Initiate a virtual machine move or graceful shutdown in the event of an extended outage
  • Set server power consumption limits for extended battery runtime with Cisco UCS management software or HPE OneView
  • Automate disaster avoidance with a planned migration application, such as VMware Site Recovery Manager and Microsoft Live Migration
  • Integrate with VMware’s vRealize Operations Manager using Eaton’s Infrastructure Management Pack to manage health, risk and efficiency of power and environmental devices
  • See how IPM integrates into a Network and IT closet solution or a Server room solution

IPM software

  • Silver license supports up to 100 licensed nodes
  • Gold license supports up to 500 licensed nodes and competitor UPSs
  • Not sure which license to choose? Check out this comparison

One licensed node is defined as a UPS, rack PDU or IPM instance.

See how IPM integrates with:

VMWare ready logo Citrix ready logo Simplivity logo Nutanix logo
       
Cisco Cisco Cisco HPE logo

 

 

Sorry no documents are available.

Intelligent Power Manager Installation Service
Option Part Number
Onsite professional installation
of IPM by Eaton’s trained field technicians, who will configure IPM with Eaton power quality equipment and provide appropriate training for users. For more information, contact sales at 800-356-5794.
One Day Onsite: SW06NXXX-001X
Two Days Onsite: SW06NXXX-002X
Power Management Connectivity
Option Part Number
Environmental Monitoring Probe
Allows remote monitoring of temperature, humidity and two other contact devices (requires Network Card-MS)
42R4317
Network Card-MS
Provides real time monitoring and control across UPSs in your network (Card is included with models 5PX1500RTN, 2200RTN, 3000RTUN, 3000iRT2UN)
Network-MS
Power Xpert Gateway UPS card
The Power Xpert Gateway UPS card allows direct connection to Ethernet networks and Web access to Eaton Powerware x-slot compatible UPSs.
PXGXUPS

Intelligent Power Manager Installation Service
Option Part Number
Onsite professional installation
of IPM by Eaton’s trained field technicians, who will configure IPM with Eaton power quality equipment and provide appropriate training for users. For more information, contact sales at 800-356-5794.
One Day Onsite: SW06NXXX-001X
Two Days Onsite: SW06NXXX-002X

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

Questions about a product you own?

Call toll Free: 1 800 356 5737 or complete this quick form

Need help with installation?

Video
Video
Video
Video
Video
Video
Video
Video
Video