Eaton Intelligent Power Protector
Eaton’s Intelligent Power Protector (IPP) software provides graceful, automatic shutdown of network devices during a prolonged power disruption, preventing data loss and saving work-in-progress. As part of Eaton’s power network management system, IPP works alongside Eaton’s Intelligent Power Manager to deliver comprehensive power management and protection.
Eaton’s Intelligent Power Protector software enables you to:
- Avoid data loss by gracefully shutting down computers and virtual machines/servers powered by an Eaton UPS during an extended power outage
- Watchdog capability keeps kiosks with a PC or server running smoothly by automatically identifying hang-ups and rebooting the machine
- Provides redundancy capability for dual-cord servers
- Easy-to-use interface from any PC with a Web browser
- Acquires UPS information through local or network communication and can be easily deployed on many computers
- Can be remotely managed, configured and updated with Eaton’s Intelligent Power Manager
- Can communicate with the protected device directly (via USB) or through the network (via Web/SNMP card)
- See how IPP integrates into a Network and IT closet solution
- See how IPP integrates into a Server room solution
| Sorry no documents are available. |
| Power Management Connectivity | ||
|---|---|---|
| Option | Part Number | |
| Environmental Monitoring Probe Allows remote monitoring of temperature, humidity and two other contact devices (requires Network Card-MS) |
42R4317 | |
| Network Card-MS Provides real time monitoring and control across UPSs in your network (Card is included with models 5PX1500RTN, 2200RTN, 3000RTUN, 3000iRT2UN) |
Network-MS | |
| Relay Card- MS Enables automatic shutdown and network monitoring of a UPS system |
Relay-MS | |
| IBM AS/400 Cable UPS Interface cable for connection of the UPS to IBM iSeries/AS 400 |
OPCABEL-AS400 | |
| Power Xpert Gateway UPS card The Power Xpert Gateway UPS card allows direct connection to Ethernet networks and Web access to Eaton Powerware x-slot compatible UPSs. |
PXGXUPS | |
Questions before you buy?
Toll Free: 1 800 356 5794 Option 2, Option 1International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com
Questions about a product you own?
Call toll Free: 1 800 356 5737 or complete this quick form