Eaton Intelligent Power Protector

Eaton’s Intelligent Power Protector (IPP) software provides graceful, automatic shutdown of network devices during a prolonged power disruption, preventing data loss and saving work-in-progress. As part of Eaton’s power network management system, IPP works alongside Eaton’s Intelligent Power Manager to deliver comprehensive power management and protection.

 

Eaton’s Intelligent Power Protector software enables you to:

  • Avoid data loss by gracefully shutting down computers and virtual machines/servers powered by an Eaton UPS during an extended power outage
  • Watchdog capability keeps kiosks with a PC or server running smoothly by automatically identifying hang-ups and rebooting the machine
  • Provides redundancy capability for dual-cord servers
  • Easy-to-use interface from any PC with a Web browser
  • Acquires UPS information through local or network communication and can be easily deployed on many computers
  • Can be remotely managed, configured and updated with Eaton’s Intelligent Power Manager
  • Can communicate with the protected device directly (via USB) or through the network (via Web/SNMP card)
  • See how IPP integrates into a Network and IT closet solution
  • See how IPP integrates into a Server room solution



 


Intelligent Power Protector brochure
English (US)
21-Sep-2017
 
848 kB
Catálogo de Soluciones, Producto y Servicio
LA-Spanish
17-Aug-2016
 
8114 kB
Eaton Intelligent Power Protector - User Manual
English
4-Apr-2014
 
5374 kB
Eaton Intelligent Power Protector - Quick Start Guide
English
4-Apr-2014
 
1573 kB
Eaton Intelligent Power Protector - Software Prerequisites
English
27-May-2013
 
135 kB
Eaton Intelligent Power Protector & Eaton Intelligent Power Manager - VDI Guide
English
8-Feb-2012
 
208 kB
Eaton Intelligent Power Protector - Integration with Hyper-V
English
17-Sep-2010
 
1003 kB
Eaton and Nutanix Solution Brief
English (US)
5-May-2016
 
235 kB
Power Management for Server Virtualization
English (US)
21-Jun-2016
 
478 kB
Eaton Intelligent Power Software Suite - UPS and Connectivity Compatibility List
English
20-Apr-2017
 
170 kB
Eaton Intelligent Power Software Suite - Hardware and Software Compatibility List
Multi-language
20-Apr-2017
 
304 kB
Release note Intelligent Power Protector 1.61 for Windows
English
21-Aug-2018
 
11 kB
Eaton Intelligent Power Protector - Release Notes
Multi-language
4-Apr-2014
 
7 kB

Power Management Connectivity
Option Part Number
Environmental Monitoring Probe
Allows remote monitoring of temperature, humidity and two other contact devices (requires Network Card-MS)
42R4317
Network Card-MS
Provides real time monitoring and control across UPSs in your network (Card is included with models 5PX1500RTN, 2200RTN, 3000RTUN, 3000iRT2UN)
Network-MS
Relay Card- MS
Enables automatic shutdown and network monitoring of a UPS system
Relay-MS
IBM AS/400 Cable
UPS Interface cable for connection of the UPS to IBM iSeries/AS 400
OPCABEL-AS400
Power Xpert Gateway UPS card
The Power Xpert Gateway UPS card allows direct connection to Ethernet networks and Web access to Eaton Powerware x-slot compatible UPSs.
PXGXUPS

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

Questions about a product you own?

Call toll Free: 1 800 356 5737 or complete this quick form