PowerVision Management Software - Supported OS and Devices

PowerVision Editions - Supported Operating Systems

Operating systems are running on 32-bit processor unless otherwise specified.

Windows

  • Windows 2000 Server
  • Windows 2000 Advanced Server
  • Windows 2000 Server Professional
  • Windows XP Home Edition
  • Windows XP Professional
  • Windows Server 2003 Standard
  • Windows Server 2003 Web
  • Windows Server 2003 Enterprise *

* Includes support for 32- and 64-bit processors
Note: It is recommended that you install the latest service packs and patches for the operating systems listed above.

Windows Minimum Requirements

  • Installed TCP/IP networking
  • 200 MHz processor
  • 64 MB RAM (Recommended: 128 MB)
  • 250 MB of available hard disk space (Recommended: 1.5 GB; depending on the number of devices being monitored)
  • 30MB of available hard disk space
  • For optimum viewing, set the monitor resolution to 1024 by 768 pixels and 16-bit color (thousands of colors) with the system task bar hidden.

Optional Items

  • Local printer for hard copy outputs
  • Sound card for assigning sounds to specific alarm conditions
  • Modem for remote alarm notification

PowerVision Shutdown Agent - Supported Operating Systems

Windows

  • Windows 2000 Server
  • Windows 2000 Advanced Server
  • Windows 2000 Server Professional
  • Windows XP Home Edition
  • Windows XP Professional
  • Windows Server 2003 Standard
  • Windows Server 2003 Web
  • Windows Server 2003 Enterprise

UNIX

  • HP-UX v. 10.x and higher
  • IBM AIX v. 4.x and higher
  • Sun Solaris v. 6.x and higher
  • SGI Irix v. 6.3 and higher
  • Linux (kernel version 2.2 and higher)
  • BSD OS v. 4.x and higher

Novell NetWare

  • Netware v. 4.11 and higher, requires TCP/IP

PowerVision Supported Devices

Uninterruptible Power Systems

Network Edition
  • Eaton 5115 RM
  • Eaton 5125
  • Eaton FERRUPS
  • Powerware 9 Prestige
  • Powerware 9110
  • Powerware 9120
  • Powerware 9125
  • Powerware 9150
  • Eaton 9155
  • Eaton 9170+
  • Powerware 9305
  • Powerware 9320
  • Powerware 9330
  • Powerware 9335
  • Powerware 9340
  • Eaton 9390
  • IPM BP-IV
  • Generic third party UPS
  • Generic redundant units (1+1)
Facility Edition
  • Eaton 5115 RM
  • Powerware 5125
  • Eaton FERRUPS
  • Powerware 9 Prestige
  • Powerware 9110
  • Powerware 9120
  • Powerware 9125
  • Powerware 9150
  • Eaton 9155
  • Eaton 9170+
  • Powerware 9305
  • Powerware 9320
  • Powerware 9330
  • Powerware 9335
  • Powerware 9340
  • Eaton 9390
  • IPM BP-IV
  • Generic third party UPS
  • Generic redundant units (1+1)
  • Eaton 9315
  • Eaton 9315 Reverse Transfer Module
  • Eaton 9315 Hot Sync Parallel Redundant (2 Module)
  • Eaton 9315 Hot Sync Parallel Capacity UPM
    Powerware Hot Sync Parallel Capacity SBM
  • Powerware 9330 Hot Sync Parallel (2, 3, or 4 Module)
  • Eaton 93xx Hot Sync Parallel (2, 3, or 4 Module)
  • B4000 (Modbus RTU/TCP)
  • IPM BP-Plus
  • IPM BP-II
  • IPM BP-III

Other equipment types supported via the PowerVision DAT

  • Air Conditioner
  • Auto Transfer Switch
  • CellWatch
  • Fire Detection
  • Flywheel
  • Generator
  • Intergy SM50
  • Leak Detection
  • PDU
  • Security Alarm
  • Smoke Detection
  • Static Switch
  • Switchgear
  • TVSS

Connectivity Devices Supported

  • ConnectUPS-X Web/SNMP 10/100 Card (X-Slot) (firmware v3.11 or higher required)
  • ConnectUPS-E Web/SNMP 10/100 network adapter (firmware v3.11 or higher required)
  • ConnectUPS-BD Web/SNMP 10/100 Card (X-Slot) (firmware v3.00 or higher required)
  • ConnectUPS-M (firmware v4.01 or higher required)
  • X-Slot Single Serial Port Card
  • Multi-Server Card (firmware v2.05 or higher required)
  • Expansion Chassis with compatible option card
  • PowerVision DAT (PowerVision Facility Edition only)
E-mail this page Print this page
Copyright ©2010 Eaton Corporation.
All rights reserved.