Eaton UPS Companion
Eaton UPS Companion provides safe system shutdown for Small Office/Home Office (SOHO), small business and residential users looking for an easy way to enhance the protection capabilities of their Eaton UPS. Eaton UPS Companion allows easy shutdown parameters configuration and user friendly access to UPS settings. In addition, Eaton UPS Companion provides energy usage and energy cost data for a better understanding of the power requirements of the protected equipment.
Eaton UPS Companion main features:
- Safe system shutdown
- Energy use and energy cost reporting
- Easy access to UPS status and events
- Configuration of UPS parameters
- Multiple language support
- Automatic software updates
Eaton UPS Companion is compatible with the following Eaton UPS:
Eaton UPS Companion is compatible with Windows XP, Windows Vista and Windows 7.
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
Related Information
|
Product Summary |
Download Eaton UPS Companion Software |