Visual Capacity Optimization Manager (VCOM) for Data Centers

Visual Capacity Optimization Manager (VCOM), Eaton’s data center system optimization (DCSO) platform, is an intuitive remote monitoring and management software that provides you with valuable information to make better business decisions. The platform features capabilities designed to reduce data center operational expenses, improve system and application reliability and mitigate risk through data analysis.

 

 

Visual Capacity Optimization Manager (VCOM) – Features

  • Visualization – View your entire physical infrastructure in 3D and show specific room, row or rack level views
  • Asset management - Centralize your device data repository and utilize limitless attribute tracking to ease management of distributed locations.
  • Custom reporting and dashboards – Examine multilevel reports, role-based dashboards, KPI tracking, trending and predictive analytics
  • Capacity planning - Understand present usage to ensure capacity is available for upcoming projects
  • Environmental monitoring - Create real-time thermal imaging profiles of your environment using temperature, humidity, leak detection, door closure and air pressure data.
  • Physical and virtual machine (VM) monitoring - View connections, dependencies and applications from a wide array of IT assets including physical servers, VM hosts, VM guests, switches and rack PDUs
  • Change/workflow management - Reduce time to deployment and increase accuracy of implementation with fully integrated and native capability to generate projects, tasks and work orders
  • Multitenancy – Support more than one customer/user type by presenting separate and distinct data that pertains solely to each tenant

Visual Capacity Optimization Manager (VCOM) – License options

Installation requirements
Operating System – Certified Certified Red Hat Enterprise Linux 7.3 (64 bit)
CentOS Linux 7.3 (64 bit)
***OS CANNOT BE UPGRADED***
Operating System - Supported Red Hat Enterprise Linux 6.6, 6.7, 6.8 and 6.9 (64 bit)
CentOS Linux 6.6, 6.7, 6.8 and 6.9 (64 bit)
Operating System Locale Operating System must use the en_US locale
Physical Memory 16 GB
Minimum Disk Space 500 GB
CPUs Quad‐Core CPU (Intel Xeon E5‐2407 v2 @ 2.40GHz and above)

Licenses

License options
License part numbers including first year support
Part Number Floor Mounted Assets (FMA)* List Price**
VCOM-10 10 $9,680
VCOM-25 25 $24,200
VCOM-50 50 $48,400
VCOM-100 100 $90,420
VCOM-250 250 $211,200
VCOM-500 500  Licensing note: For environments with over 500 FMAs, we recommend you speak to one of our software specialists for custom pricing. Please fill out this form to be contacted.
VCOM-1000 1000
VCOM-2500 2500
Annual Renewal
An annual renewal license must be purchased year two and beyond to maintain operation of VCOM
Part Number FMA* List Price**
VCOMS-10 10 $1,936
VCOMS-25 25 $4,840
VCOMS-50 50 $9,680
VCOMS-100 100 $18,084
VCOMS-250 250 $42,240
VCOMS-500 500  Licensing note: For environments with over 500 FMAs, we recommend you speak to one of our software specialists for custom pricing. Please fill out this form to be contacted.
VCOMS-1000 1000
VCOMS-2500 2500
*License based on number of FMAs (including racks, Remote Power Panel (RPP), floor mounted Power Distribution Unit (PDU), floor mounted UPS system, UPS battery strings, CRAC, CRAH, generator, transfer switch, electrical panels, transformer, chiller and fire suppression systems)
** List Prices are not a reflection of the actual product price paid. Contact your Eaton reseller or partner to obtain a quote.

Visual Capacity Optimization Manager (VCOM) – Documentation

Sorry no documents are available.

Visual Capacity Optimization Manager (VCOM) – Options

Installation Service
Option Part number
VCOM Installation Service
performed by Eaton’s trained field technicians
For more information, contact 800-356-5794 Option 2, Option 1
Power equipment
Option Part number
Eaton uninterruptible power supplies (UPS)
Keep critical equipment protected with battery back-up solutions designed to fit your needs. Eaton UPSs can be controlled through VCOM
Eaton rack power distribution units (PDU)
Effectively and efficiently distribute power to IT equipment within a rack environment. Eaton rack PDUs can be controlled through VCOM

Visual Capacity Optimization Manager (VCOM) – Service & Support

Onsite professional installation
VCOM installation service performed by Eaton’s trained field technicians. For more information, contact 800-356-5794. Option 2, Option 1

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com

We’re moving!

This website is in the process of being moved. In the near future you will be redirected to Eaton.com.
If you are ready to start exploring, get started with this guide that outlines how to use the new site, helpful resources and popular links.

See the new website

[Close]