Visual Capacity Optimization Manager (VCOM) for Data Centers

Visual Capacity Optimization Manager (VCOM), Eaton’s data center system optimization (DCSO) platform, is an intuitive remote monitoring and management software that provides you with valuable information to make better business decisions. The platform features capabilities designed to reduce data center operational expenses, improve system and application reliability and mitigate risk through data analysis.

 

 

Visual Capacity Optimization Manager (VCOM) – Features

  • Visualization – View your entire physical infrastructure in 3D and show specific room, row or rack level views
  • Asset management - Centralize your device data repository and utilize limitless attribute tracking to ease management of distributed locations.
  • Custom reporting and dashboards – Examine multilevel reports, role-based dashboards, KPI tracking, trending and predictive analytics
  • Capacity planning - Understand present usage to ensure capacity is available for upcoming projects
  • Environmental monitoring - Create real-time thermal imaging profiles of your environment using temperature, humidity, leak detection, door closure and air pressure data.
  • Physical and virtual machine (VM) monitoring - View connections, dependencies and applications from a wide array of IT assets including physical servers, VM hosts, VM guests, switches and rack PDUs
  • Change/workflow management - Reduce time to deployment and increase accuracy of implementation with fully integrated and native capability to generate projects, tasks and work orders
  • Multitenancy – Support more than one customer/user type by presenting separate and distinct data that pertains solely to each tenant

Visual Capacity Optimization Manager (VCOM) – License options

Installation requirements
Operating System – Certified Certified Red Hat Enterprise Linux 7.3 (64 bit)
CentOS Linux 7.3 (64 bit)
***OS CANNOT BE UPGRADED***
Operating System - Supported Red Hat Enterprise Linux 6.6, 6.7, 6.8 and 6.9 (64 bit)
CentOS Linux 6.6, 6.7, 6.8 and 6.9 (64 bit)
Operating System Locale Operating System must use the en_US locale
Minimum Physical Memory 16 GB
Minimum Disk Space 500 GB
CPUs Quad‐Core CPU (Intel Xeon E5‐2407 v2 @ 2.40GHz and above)

Licenses

License part numbers*
Part Number Floor Mounted Assets (FMA)* List Price**
VCOM-10 10 $14,165
VCOM-25 25 $35,112
VCOM-50 50 $70,224
VCOM-100 100 $131,271
VCOM-250 250 $306,432
VCOM-500 500  Licensing note: For environments with over 500 FMAs, we recommend you speak to one of our software specialists for custom pricing. Please fill out this form to be contacted.
VCOM-1000 1000
VCOM-2500 2500
Annual Renewal
An annual renewal license must be purchased each year to maintain operation of VCOM
Part Number FMA* List Price**
VCOMS-10 10 $2,833
VCOMS-25 25 $7,023
VCOMS-50 50 $14,045
VCOMS-100 100 $26,255
VCOMS-250 250 $61,287
VCOMS-500 500  Licensing note: For environments with over 500 FMAs, we recommend you speak to one of our software specialists for custom pricing. Please fill out this form to be contacted.
VCOMS-1000 1000
VCOMS-2500 2500
*License based on number of FMAs (including racks, Remote Power Panel (RPP), floor mounted Power Distribution Unit (PDU), floor mounted UPS system, UPS battery strings, CRAC, CRAH, generator, transfer switch, electrical panels, transformer, chiller and fire suppression systems)
** List Prices are not a reflection of the actual product price paid. Contact your Eaton reseller or partner to obtain a quote.

Visual Capacity Optimization Manager (VCOM) – Documentation

Eaton Visual Capacity Optimization Manager (VCOM) Brochure
English
9-Jan-2020
 
971 kB
Eaton Power Management Handbook
English
30-Oct-2019
 
4618 kB
Eaton Intelligent Platform brochure
English
13-Sep-2019
 
1928 kB
Eaton Visual Capacity Optimization Manager (VCOM) web interface user guide
English (US)
8-Jul-2019
 
8624 kB
VCOM v6.0.1 - 3D client user guide
English (US)
8-Jul-2019
 
2123 kB
Eaton VCOM software pricing sheet
English
3-Jan-2020
 
488 kB
Eaton’s Visual Capacity Optimization Manager Software Improves Reliability, Reduces Risk and Lowers Infrastructure Costs
English (US)
5-Nov-2017
 
49 kB
Eaton VCOM announcement news release
English (US)
2-Nov-2017
 
208 kB
VCOM system and application requirements
English (US)
8-Jul-2019
 
597 kB
VCOM v6.0.1 - cumulative release notes
English (US)
8-Jul-2019
 
5372 kB

Visual Capacity Optimization Manager (VCOM) – Options

Installation Service
Option Part number
VCOM Installation Service
performed by Eaton’s trained field technicians
For more information, contact 800-356-5794 Option 2, Option 1
Power equipment
Option Part number
Eaton uninterruptible power supplies (UPS)
Keep critical equipment protected with battery back-up solutions designed to fit your needs. Eaton UPSs can be controlled through VCOM
Eaton rack power distribution units (PDU)
Effectively and efficiently distribute power to IT equipment within a rack environment. Eaton rack PDUs can be controlled through VCOM

Visual Capacity Optimization Manager (VCOM) – Service & Support

Onsite professional installation
VCOM installation service performed by Eaton’s trained field technicians. For more information, contact 800-356-5794. Option 2, Option 1

Questions before you buy?

Toll Free: 1 800 356 5794 Option 2, Option 1
International: +1-828-651-0760 Option 2, Option 1
Monday - Thursday: 8:00 a.m. to 7:00 p.m. Eastern Time
Friday: 8:00 a.m. to 6:00 p.m. Eastern Time
E-mail: InsideSalesEngineerUPS@eaton.com