This software gives users a real-time view of onsite power quality, with in-depth views of UPS status information, including:
Personal Solution-Pac also enables users to prepare for an instance in which power might be low. They can set the point at which the devices connected to their Eaton UPS switch to battery power, for maximum protection.
For the 750 VA model of the Eaton 3S, Personal Solution-Pac will enable EcoControl functionality, delivering energy savings of up to 30 percent over a typical battery backup. When the device using the Master outlet on the 3S (e.g., computer) is idle or shut down, then devices using the Control outlets (e.g., printer, scanner, fax) are automatically powered down to conserve energy.
Product List