Prefabricated Power Solutions – Contained

The Contained configuration is a single container with a UPS, switchgear, batteries, HVAC units and all associated fire and safety equipment inside. It can be deployed quickly to expand existing power capacity, incorporated into greenfield modular facilities or used in disaster recovery situations.

Contained – Features

  • Comes in 825 kVA or 1100 kVA power ratings
  • Deploys quickly—requires only a utility input and facility connection—and allows for permanent outdoor placement when no space is available for new equipment
  • Reduces design and construction costs and the chance of downtime during construction
  • Provides consistency and quality of design, shortening design cycles
  • Arrives as a configured, pre-tested unit on a flatbed, reducing shipping costs
  • Includes a 99-percent efficient UPS, making it the most efficient container on the market
  • Comes with Eaton services support—the single point of contact when an alarm goes off
  • Fits into any disaster recovery plan, since it can be delivered where you need it and deployed quickly

Contained – Documentation

Contained – Support

Questions about a product you own?
Toll Free: 1 800 843 9433
International: +1 919 871 1800
Or complete this quick form.
Support for this product is available 7x24
To view unit service history or to schedule service online, please visit Eaton.com/MySupport

Questions before you buy?
Complete this form and we’ll be in touch within 24 hours.