Eaton Enclosure Accessories

Accessory Description
System
Tool free claws and velcro straps For flexible, system-compatible cable routing throughout the enclosure - tool free for ease of installation.
Sidewalls To complete individual enclosures or bayed racks at the sides for security and/or climate control.
Tool-Free Blanking Panels To place in unused or vacant rack space control airflow and maximize cooling capabilities.
Bolt Down Kit For anchoring enclosures at any position of the base frame.
Caster Kit Casters help simple movement on even floors. Easy to install kit includes hardware, left and right rigid casters and two swivel casters.
Levelling Feet Standard
Compensate for uneven floors and can be mounted on enclosure or on base.
Assembly Screws M6x16mm, M5 x 16mm For captive nuts, 482.6 mm (19") enclosure mount components and accessories. Plastic washers included.
Mounting Plate (System Chassis) On the vertical or punched frame section with mounting flange 17 x 73 mm (.66 x 2.87") on the inner and outer mounting level.
Baying Connectors, External For mounting on the vertical enclosure sections to suite the cabinets together.
Tool-Free Shelves These 19" enclosure mount shelves are designed for your ease - the toolless advantage allows quick and simply assembly. Load capacity 150 lbs.
Heavy Duty Tool-Free Shelves These 19" heavy duty enclosure mount shelves are designed for your ease. Quick and easy assembly. Load capacity 250 lbs.
Enclosure Blower Fits in the bottom of server cabinets where it draws cool air from beneath the floor and boosts delivery of the coldest available air directly to server fronts.
Split Rear Door Fan Takes advantage of the front to rear airflow of most servers and allows the user to position the fan assembly in the most critical location within the cabinet. Two fans provide the ability to exhaust hot air out of the rear of the enclosure at a dramatically higher rate than traditional roof mount fan trays. The result is cooler operating equipment, even with very high enclosure heat loads.
Eaton Environmental Rack Monitor Continuously monitor environmental data center conditions at the UPS system rack level—ensuring power quality and power management of temperature and humidity at two locations in a rack and the status of up to four additional contact sensor devices—to protect data center and UPS equipment from potentially damaging conditions and ensure the best UPS power quality.
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.