Eaton UPS Batteries

The single most critical element of UPS performance is battery quality. That’s why Eaton offers a line of qualified premium batteries for use with Eaton UPS models. Eaton continuously scans the globe to ensure the highest-quality batteries are available and qualified for use. As new batteries are introduced, we apply a proven qualification process, testing them with our products to verify that they meet or exceed manufacturer specifications and supply maximum runtime.

Eaton Batteries – Features & Benefits

  • Adhere to Eaton’s stringent battery tests and quality specifications
  • Backed by a service network of trained and qualified battery customer service engineers and specialists
  • Offer performance and quality at competitive prices
  • Easy to install and no special harnesses are required
  • High power density (watts/cell) providing more power when needed
  • Efficient design maintains runtime even after multiple discharges
  • Give you confidence that your batteries will perform as expected and keep your applications running
  • Full three years of parts coverage

Eaton Batteries – Documentation

Eaton 12V 120W battery data sheet
English (US)
3-Jul-2019
 
197 kB
Eaton 12V 200W battery data sheet
English
3-Jul-2019
 
214 kB
Eaton 12V 330W battery data sheet
English
3-Jul-2019
 
182 kB
Eaton 12V 34W battery data sheet
English
3-Jul-2019
 
188 kB
UPS Battery Handbook
English (US)
27-Nov-2018
 
1612 kB
Why Eaton Batteries
English
9-May-2016
 
2782 kB
Eaton Single Phase Battery Tech Brief
English (US)
31-May-2012
 
176 kB
Emerging UPS Standby Power Sources
Multi-language
30-Oct-2017
 
376 kB
The Benefits of a Preventive Maintenance Service Plan for your UPS
English
9-May-2016
 
266 kB

We’re moving!

This website is in the process of being moved. In the near future you will be redirected to Eaton.com.
If you are ready to start exploring, get started with this guide that outlines how to use the new site, helpful resources and popular links.

See the new website

[Close]