Eaton Logo, links to the Eaton homepage

Eaton Eclipse Personal Technical Specs

General Information
Part Number 83500
UPC Code 6-35760-83500-7
Retail Price (MSRP*) $10,00
Packaging Contents Contents : (1) Surge suppressor + User manual
Technical Characteristics
Power Rating (Watts) 1,800 W
Nominal Current 15 Amps
Input Voltage 120 V
Output Voltage 120 V
Frequency 60 Hz
Output Connections (6) NEMA L5-15R
Input Connection 4-foot cord with NEMA 5-15P
Dimensions (H x W X D) 11" x 2" x 1-1/4"
Weight 1 Lbs
Color Black
Standards Compliance UL1449, 1363 listed, (cUL)
Warranty 2 Years
Misc 1 Clamping Voltage: 330V
Misc 2 Joules: 270
Misc 3 Response time: < 1 nanosecond

(*) Authorized MGE Office Protection Systems resellers and distributors set their own pricing which may differ from the Manufacturer's Suggested Retail Price (MSRP) shown on this website.

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.