| General Information | |
| Part Number | 83501 |
| UPC Code | 6-35760-83501-4 |
| Retail Price (MSRP*) | $19,00 |
| Packaging Contents | Contents : (1) Surge suppressor + User manual |
| Technical Characteristics | |
| Power Rating (Watts) | 1,800 W |
| Nominal Current | 15 Amps |
| Input Voltage | 120 V |
| Output Voltage | 120 V |
| Frequency | 60 Hz |
| Output Connections | (8) NEMA L5-15R |
| Input Connection | 6-foot cord with NEMA 5-15P |
| User Interface | (1) "Load protected" LED + (1) "Ground OK" LED + Audible alarm |
| Dimensions (H x W X D) | 9-3/4" x 3-7/8" x 1-5/16" |
| Weight | 1.5 Lbs |
| Color | Black |
| Standards Compliance | UL1449, 1363, 1283 listed, (cUL) |
| Warranty | 2 Years |
| Misc 1 | Clamping Voltage: 330V |
| Misc 2 | Joules: 1,020 |
| Misc 3 | Response time: < 1 nanosecond |
(*) Authorized MGE Office Protection Systems resellers and distributors set their own pricing which may differ from the Manufacturer's Suggested Retail Price (MSRP) shown on this website.