Eaton Logo, links to the Eaton homepage

Eaton Eclipse ProTel Technical Specs

General Information
Part Number 83502
UPC Code 6-35760-83502-1
Retail Price (MSRP*) $21,00
Packaging Contents Contents : (1) Surge suppressor + Phone cable + User manual
Technical Characteristics
Power Rating (Watts) 1,800 W
Nominal Current 15 Amps
Input Voltage 120 V
Output Voltage 120 V
Frequency 60 Hz
Output Connections (8) NEMA L5-15R
Input Connection 6-foot cord with NEMA 5-15P
User Interface (1) "Load protected" LED + (1) "Ground OK" LED + Audible alarm
Dimensions (H x W X D) 9-3/4" x 3-7/8" x 1-5/16"
Weight 1.5 Lbs
Color Black
Standards Compliance UL1449, 1363, 1283, 497 A listed, (cUL)
Warranty 2 Years
Misc 1 Clamping Voltage: 330V
Misc 2 Joules: 1,020
Misc 3 Response time: < 1 nanosecond

(*) Authorized MGE Office Protection Systems resellers and distributors set their own pricing which may differ from the Manufacturer's Suggested Retail Price (MSRP) shown on this website.

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.