Eaton Surge Protection Devices - PSPD Series

Eaton's PSPD series surge protectors are the latest and most advanced UL 1449 3rd Edition certified surge protection devices. Application of PSPD Series units throughout a facility will ensure that equipment is protected with the safest and most reliable surge protective devices available. PSPD Series units are available in all common voltages and configurations and also in a variety of surge current capacity ratings from 50 through 400 kA. Three feature package options are also available to choose from. The breadth of the PSPD Series’ features, options and configurations ensures that the correct unit is available for all electrical applications.

PSPD Series – Features

  • Utilizes thermally protected metal oxide varistor (MOV) technology
  • 20 kA nominal discharge current (In) rating (maximum rating assigned by UL)
  • 50 through 400 kA surge current capacity ratings
  • Three feature package options
  • 200 kA short circuit current rating (SCCR)
  • 10-year warranty

UL 1449 3rd Edition Information

UL 1449 is the standard that surge protective devices must comply with. This standard underwent major changes, with required compliance mandatory on September 29, 2009. All SPDs manufactured after that date must be compliant with UL 1449 3rd edition.

 UL 1449 Key Changes

PSPD Series – Documentation

Sorry no documents are available.

PSPD Series – Support

Questions Before You Buy?

If you have questions before you buy our engineers are here to help:
Toll Free: 1 800 809 2772 Option 4, Option 2
Monday - Friday: 8:00 a.m. to 5:00 p.m. Eastern Time
E-mail: spd@eaton.com