Eaton Logo, links to the Eaton homepage

Eaton TVSS Technical Specs

Model Number PVL050 PVL080 PVL100 PVL120 PVL160 PVL200

Surge Current Per Phase

50kA 80kA 100kA 120kA 160kA 200kA
Surge Current Per Mode 25kA 40kA 50kA 60kA 80kA 100kA
Let-through Voltage Ratings
IEEE Cat C3 Combination Wave (20kV, 10kA)
655V 655V 655V 655V 655V 655V
IEEE Cat C1 Combination Wave (6kV, 3kA) 440V 440V 440V 440V 440V 440V
IEEE Cat B3 Ringwave (6kV, 500A, 100 kHz) 380V 380V 380V 380V 380V 380V
UL 1449 2nd Edition (6kV, 500A) (L-N mode 120/208V) 500V 500V 500V 500V 500V 500V
Filter Attenuation
(MIL-STD-220A@100 kHz)
0-40 dB 0-40 dB 0-40 dB 0-40 dB 0-40 dB 0-40 dB
Multiple Surge Withstand Capabilities
(IEEE C3 Wave 20kV, 10kA)
>1500 >1500 >1500 >1500 >1500 >1500
Circuit Construction Surge Plane Surge Plane Surge Plane Surge Plane Surge Plane Surge Plane
UL 1449 Second Edition, UL 1283 Listed, CSA Approved, CE Marked Yes Yes Yes Yes Yes Yes
Enclosure
NEMA 1
Standard Standard Standard Standard Standard Standard
Warranty 10 Years 10 Years 10 Years 10 Years 10 Years 10 Years

E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.