Open design consistent with contemporary furniture
Freeform shape building—graceful arcs and curves can be achieved using standard and custom worksurface shapes
Modularity and scalability aid in dynamic shape building with the flexibility to work around physical building structures and accommodate natural light sources
Ergonomics:
ANSI/HFES 100-2007 Compliant
Height-adjustable worksurfaces featuring LED Control Pad with three-position user memory
Oversized user worksurface providing ample space for multiple keyboards and accessories, including touch screen monitor mounting
Flat Panel Display arms and array configurations with independent focal distance adjustment
Technology Storage:
Suspended CPU Caddies offer easy access for servicing or replacement of computers
Computer Dockers are available in multiple depths and widths for tower-style and rackmount equipment
Integrated cable management provides continuous (end-to-end) multi-level management of data cables and power cords
Bridge modesty panels double as cable management channel
Cable management chains are available from the keyboard worksurface to the monitor deck
Power Options:
Power distribution units (PDU) available in multiple amperage and receptacle configurations
Uninterruptible power supplies (UPS) available from 1–5 kVA
Modular hardwired power systems – 120 V, 20 amp, 8 wire/4 circuit