Eaton Profile Genesys
Eaton's Profile Genesys supports high-density flat panel display (FPD) applications in multiple command and control markets.Eaton Profile Genesys – Features
Design Freedom:
- Open design consistent with contemporary furniture
- Freeform shape building—graceful arcs and curves can be achieved using standard and custom worksurface shapes
- Modularity and scalability aid in dynamic shape building with the flexibility to work around physical building structures and accommodate natural light sources
Ergonomics:
- ANSI/HFES 100-2007 Compliant
- Height-adjustable worksurfaces featuring LED Control Pad with three-position user memory
- Oversized user worksurface providing ample space for multiple keyboards and accessories, including touch screen monitor mounting
- Flat Panel Display arms and array configurations with independent focal distance adjustment
Technology Storage:
- Suspended CPU Caddies offer easy access for servicing or replacement of computers
- Computer Dockers are available in multiple depths and widths for tower-style and rackmount equipment
- Integrated cable management provides continuous (end-to-end) multi-level management of data cables and power cords
- Bridge modesty panels double as cable management channel
- Cable management chains are available from the keyboard worksurface to the monitor deck
Power Options:
- Power distribution units (PDU) available in multiple amperage and receptacle configurations
- Uninterruptible power supplies (UPS) available from 1–5 kVA
- Modular hardwired power systems – 120 V, 20 amp, 8 wire/4 circuit