USA Site Map
|
Change Country
Home
>
Products & Services
Products
Product selectors and tools
Backup Power (UPS)
Power Distribution
Tailored & Prefabricated Solutions
Enclosures, Racks and Cages
Airflow Management
Power Conditioners
Power Factor Correction
Surge Protection
DC Power
Technical & Office Furniture
Legacy Products
Services
UPS & Battery Services
PredictPulse Remote Monitoring
Data Center Cooling Services
Rack Installation Services
Furniture Installation Services
Software/Connectivity
Power Management Software
Visual Power Manager (VPM)
Visual Capacity Optimization Manager (VCOM)
Intelligent Power Manager (IPM)
Intelligent Power Protector (IPP)
Connectivity Cards
Solutions
Alliances
Cisco
EMC
NetApp
Nutanix
Scale Computing
SimpliVity
VMware
VCE
Market Solutions
Converged Infrastructure
Virtualization
Data Centers
9-1-1/Emergency Operations
Government
K-12 Education
Healthcare
Marine
Oil and Gas
Knowledge Center
Blackout Tracker
News & Events
Videos
Handbooks and guides
Success Stories
White Papers
Things to Consider When Choosing Power Protection
Glossary and Research
Basic Power Protection and UPS Elements
Customer Support
Contact Tech Support
Register a Product
Software, Drivers & Firmware
Battery Replacement
Documentation
Training
UL & ISO Certificates
How to Buy
Find a Reseller
Remanufactured UPS
Government
Contact Us
Home
Powerware 5125 Rackmount UPS 1 to 3 kVA Documentation
(End of Life)
Technical Information -
Powerware 5125 BTU Ratings
English (US)
22-Oct-2002
6 kB
Technical Drawings -
Powerware 5125 1000 - 3000 VA RM cover line drawing
English (US)
19-Mar-2007
12 kB
Powerware 5125 1000 -3000 VA RM DIMS
English (US)
19-Mar-2007
42 kB
Powerware 5125 1000 and 1500 VA RM rear view line drawing
English (US)
19-Mar-2007
50 kB
Powerware 5125 1000 and 1500i RM rear view
English (US)
19-Mar-2007
60 kB
Powerware 5125 1000 VA RM rear view line drawing
English (US)
19-Mar-2007
47 kB
Powerware 5125 1000-3000 VA RM front view
English (US)
19-Mar-2007
55 kB
Powerware 5125 1000i RM rear view line drawing
English (US)
19-Mar-2007
41 kB
Powerware 5125 1500j RM rear view line drawing
English (US)
19-Mar-2007
44 kB
Product List
Power Management
Software
Visual Power Manager (VPM)
Visual Capacity Optimization Manager (VCOM)
Intelligent Power Manager (IPM)
Intelligent Power Protector (IPP)
Connectivity
PC, Workstation & Home AV UPS
Eaton 3S (350-750 VA)
Eaton 5S (550 - 1500VA)
Network, Server & Storage
Eaton 5 Series
Eaton 5SC (500 - 1500VA)
Eaton 5P (750-3000 VA)
Eaton 5P Rack (550-3000 VA)
Eaton 5PX (1000-3000 VA)
Eaton 9130 (700-3000 VA)
Eaton 9SX (700-6000 VA)
Eaton 9PXM (4-20 kVA)
Eaton 9PX (700VA-11 kVA)
Eaton 9155 (8-15 kVA)
Eaton RACKPACKIT (6 kVA)
Data Center & Facility UPS
BladeUPS (5-60 kW)
Eaton 9355 (10 - 30 kVA)
Eaton Emergency Lighting UPSs - (8-200 kVA)
Eaton 93E (20 - 60 kVA)
Eaton 93PM (10-400 kW)
Eaton 9390 (20-160 kVA)
Eaton 9390IT (40 kVA)
Power Xpert 9395 (200-1200 kVA)
Industrial & Marine UPS
Eaton FERRUPS (500 VA-18 kVA)
Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
Eaton 9155 Marine (8-30 kVA)
Eaton 9355 Marine (8-40 kVA)
Eaton 9PHD Marine (30-200 kVA)
Power Xpert 9395 Marine (225-1100 kVA)
Power Distribution
Rack-mounted Power Distribution
Floor-based Power Distribution
Surge Suppression
Services
UPS Services
Batteries
Remote Monitoring
Encls, Racks, Cages & Airflow Mgmt
Airflow Management & Cooling Solutions
Racks, Enclosures & Cages
RS Enclosure
Power Conditioning
DC Power
Technical & Office Furniture
Command Consoles
Office Furniture
Lab Furniture
Legacy Products
Find a product
Order a Catalog
Find a Reseller
Register a Product
Download Software & Firmware
Become a Reseller
Sign up for Newsletters