Powerware 9170 UPS Documentation (End of Life)
![]() |
Powerware 9170 User's Guide 3 kVA-18 kVA, 50 and 60 Hz English (US) |
23-Oct-2002
![]() |
2940 kB |
|
![]() |
Battery Charger Module User's Guide English (US) |
23-Oct-2002
![]() |
336 kB |
Product List

- Power Management
- Software
- Visual Power Manager (VPM)
- Visual Capacity Optimization Manager (VCOM)
- Intelligent Power Manager (IPM)
- Intelligent Power Protector (IPP)
- Connectivity
- PC, Workstation & Home AV UPS
- Eaton 3S (350-750 VA)
- Eaton 5S (550 - 1500VA)
- Network, Server & Storage
- Eaton 5 Series
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9SX (700-6000 VA)
- Eaton 9PXM (4-20 kVA)
- Eaton 9PX (700VA-11 kVA)
- Eaton 9155 (8-15 kVA)
- Eaton RACKPACKIT (6 kVA)
- Data Center & Facility UPS
- BladeUPS (5-60 kW)
- Eaton 9355 (10 - 30 kVA)
- Eaton Emergency Lighting UPSs - (8-200 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (10-400 kW)
- Eaton 9390 (20-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (200-1200 kVA)
- Industrial & Marine UPS
- Eaton FERRUPS (500 VA-18 kVA)
- Eaton FERRUPS RM 60Hz (1.4-7.0 kVA)
- Eaton 9155 Marine (8-30 kVA)
- Eaton 9355 Marine (8-40 kVA)
- Eaton 9PHD Marine (30-200 kVA)
- Power Xpert 9395 Marine (225-1100 kVA)
- Power Distribution
- Rack-mounted Power Distribution
- Floor-based Power Distribution
- Surge Suppression
- Services
- UPS Services
- Batteries
- Remote Monitoring
- Encls, Racks, Cages & Airflow Mgmt
- Airflow Management & Cooling Solutions
- Racks, Enclosures & Cages
- RS Enclosure
- Power Conditioning
- DC Power
- Technical & Office Furniture
- Command Consoles
- Office Furniture
- Lab Furniture
- Legacy Products