MultiServer Card product image

Multi-Server Card UPS Connectivity Device

The Multi-Server card is a power quality connectivity product designed to enable multiple devices connected to a single UPS system to be managed and controlled independently.

The Multi-Server Card allows separate communication with up to six connected servers with mixed operating systems.

Features & Benefits

  • Working with any Eaton UPS that contains X-slot communications slot, the Multi-Server Card uses multiple serial cables and LanSafe UPS software to add flexibility and control in a complex computing environment
  • Allows user to configure each server to provide a graceful shutdown at the optimum time desired, allowing the most critical loads to have the maximum runtime available
  • Multiple serial ports provide greater control and flexibility
  • Works with multiple operating systems
  • Independent control of serial ports gives load-shedding capabilities
  • Simultaneously provides RS-232 and relay contact monitoring
  • Plug-and-play (PnP) protocol for easy configuration
  • Increases reliability and system availability
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.