Multi-Server Card UPS Connectivity Device (End of Life)
Not available for sale
The Multi-Server card is a power quality connectivity product designed to enable multiple devices connected to a single UPS system to be managed and controlled independently.The Multi-Server Card allows separate communication with up to six connected servers with mixed operating systems.
Features & Benefits
- Working with any Eaton UPS that contains X-slot communications slot, the Multi-Server Card uses multiple serial cables and LanSafe UPS software to add flexibility and control in a complex computing environment
- Allows user to configure each server to provide a graceful shutdown at the optimum time desired, allowing the most critical loads to have the maximum runtime available
- Multiple serial ports provide greater control and flexibility
- Works with multiple operating systems
- Independent control of serial ports gives load-shedding capabilities
- Simultaneously provides RS-232 and relay contact monitoring
- Plug-and-play (PnP) protocol for easy configuration
- Increases reliability and system availability
Product List

- PC, Workstation & Home AV UPS
- Eaton 3S (550-750 VA)
- Eaton 5S (550 - 1500VA)
- Network & Server
- Eaton 5SC (500 - 1500VA)
- Eaton 5P (750-3000 VA)
- Eaton 5P Rack (550-3000 VA)
- Eaton 5PX (1000-3000 VA)
- Eaton 9130 (700-3000 VA)
- Eaton 9130 RM (700-3000 VA)
- Eaton 9PX (2-3 kVA)
- Eaton 9PX (5-11 kVA)
- Eaton 9170+ (3-18 kVA)
- Eaton 9155 (8-15 KVA)
- Data Center & Facility UPS
- BladeUPS (12-60 kW)
- Eaton 9355 (10-40 kVA)
- Eaton 93E (20 - 60 kVA)
- Eaton 93PM (50-100 kW)
- Eaton 9390 (40-160 kVA)
- Eaton 9390IT (40 kVA)
- Power Xpert 9395 (225-1100 kVA)
Related Information
|
Product Summary |
Find a Reseller |
Product Literature |