ATS16 Netpack
  • Share

Eaton ATS 16 & ATS 30

ATS ofera o solutie accesibila pentru clientii ce doresc redundanta echipamentelor de retea precum switch-uri sau routere. ATS le va alimenta din doua surse diferite. In cazul in care o sursa se defecteaza, cealalta va alimenta echipamentul fara nicio intrerupere. Eaton ATS poate alimenta mai multe dispozitive in acelasi timp, nefiind nevoie de surse redundante scumpe.

Eaton ATS 16 & ATS 30 – Specificatii tehnice

Vedere de ansamblu
Frecventa 50Hz
Curent nominal 16A – 30A
Modele ATS
Cod produs Style Number Curent nominal Priza intrare Prize iesire
ATS
De obicei in stoc
EATS16 EATS16 16A (2) C20 (8) C13, (1) C19
EATS16N EATS16N 16A (2) C20 (8) C13, (1) C19
EATS30N EATS30N 30A Hardwire Hardwire

Eaton ATS 16 & ATS 30 – Caracteristici

  • Furnizeaza alimentare duala echipamentelor IT
  • O alternativa la sursele redundante scumpe disponibile la vanzatorii de produse de retea
  • Compact, 1U, rack-abil
  • Comuta de la o sursa la alta fara intreruperi
  • Management prin retea pentru modelele ATS 30 si ATS 16 Netpack
  • Ecran LCD cu informatii despre masuratori si posibilitate de configurare

Eaton ATS 16 & ATS 30 – Documentatie

Sorry no documents are available.

Eaton ATS 16 & ATS 30 – Service & Suport

Pentru suport tehnic vă rugăm contactaţi reprezentanţa locală Eaton..

Eaton Electric SRL
Sos. Bucuresti - Ploiesti nr. 42-44, cladirea B2
Etaj 3, Bucuresti, sector 1
Romania
T +40 21 361 09 09
F +40 21 361 09 00
E Ro-PQSupport@Eaton.com

Eaton ATS Firmware Updates & Configuration
Upgrade your Eaton ATS with the latest firmware updates & configuration.
Download ATS Firmware Updates & configuration

Eaton ATS - Services

Service Plans for ATS
Description Warranty+ Warranty5 Extend
Warranty coverage for 1 additional year (renewable)     Tick
Warranty coverage to 3 years Tick    
Warranty coverage to 5 years   Tick  
Standard exchange on site Tick Tick Tick
Covers both electronic parts and batteries Tick Tick Tick
Service Plans
Reference Description Warranty+ Warranty5 Extend
EATS16 Eaton ATS 16 66813 W5003 68600
EATS16N Eaton ATS 16A Netpack 66813 W5003 68600
EATS30N Eaton ATS 30A Netpack 66814 W5004 68602