Rack-mounted Power Distribution

Eaton Enclosure Power Distribution Unit – ePDU
Eaton ePDUs are enclosure based Power Distribution Units, designed specifically for the IT Data Centre environment. Eaton ePDUs complement your UPS systems, distributing power anywhere conditioned power must be supplied to multiple pieces of equipment. ePDUs are available in single and dual chassis, Basic, Metered, Monitored and Managed technology options and with country specific outlets.
Eaton Midspan
Power IP phone or webcam directly from the Ethernet port. Perfect solution for VoIP deployment when combined to a UPS with extended runtime capabilities.
Eaton HotSwap MBP
PDU with a built-in maintenance by-pass to replace a faulty UPS in the field without the need to switch off the connected equipment.
Eaton FlexPDU
Cost effective solutions to distribute power effectively into a rack enclosure or to connect more devices to a rack-mount UPS.
Eaton STS 16 (Source Transfer Switch)
To keep your mission-critical network and telecom applications up and running, Eaton has developed the STS automatic transfer switch (or Source Transfer Switch). STS handles the automatic or manual transfer of power loads between two independent UPSs or power sources.
E-mail this page Print this page
Copyright ©2009 Eaton Corporation.
All rights reserved.