Eaton CSFI

Designed for IEC, Class II, 1 per phase. Din rail mount, dual mode filter with high noise attenuation for critical sub circuits. Remote alarm output.
Eaton CSFI - Technical Specifications
Product Snapshot | |
---|---|
KA rating | 25kA I max, L-N, 10kA I max L-E, 10kA I max N-E |
Connection type | Series filter |
Operation modes | Differential and Common modes |
Operating voltages | 200 – 250vac 1 phase |
Models | |||
---|---|---|---|
Part Number | Configuration modes | ||
EATON CSFI | |||
CSFI | L-N, L-E, N-E |
Eaton CSFI - Features
- Surge suppression & filtering in a single package
- DIN rail mountable (4 pole wide)
- Protection Fail Alarm Relay
- 3 mode, 3 Stage Protection
- 12 Month Warranty
Eaton CSFI - Documentation
Sorry no documents are available. |
Eaton CSFI - Support
Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com