Eaton CSFI

Eaton CSFI

Designed for IEC, Class II, 1 per phase. Din rail mount, dual mode filter with high noise attenuation for critical sub circuits. Remote alarm output.

 

Eaton CSFI - Technical Specifications


Product Snapshot
KA rating 25kA I max, L-N, 10kA I max L-E, 10kA I max N-E
Connection type Series filter
Operation modes Differential and Common modes
Operating voltages 200 – 250vac 1 phase
Models
Part Number Configuration modes
EATON CSFI
CSFI L-N, L-E, N-E

Eaton CSFI - Features

  • Surge suppression & filtering in a single package
  • DIN rail mountable (4 pole wide)
  • Protection Fail Alarm Relay
  • 3 mode, 3 Stage Protection
  • 12 Month Warranty



Eaton CSFI - Documentation

ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
CSFi brochure
English
3-Nov-2010
 
384 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
PB2010-CSFI 22 Feb 2010
English
3-Nov-2010
 
44 kB
SB2010-CSFI 11 May 2010
English
3-Nov-2010
 
45 kB
CSFi_Tech_Spec
English
12-Mar-2012
 
160 kB
CSFi_Connection_Diagram
English
3-Nov-2010
 
112 kB
CSFi_image
English
3-Nov-2010
 
836 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton CSFI - Support

Technical Help Desk
T: (852) 27456682
F: (852) 27456177
E: EE-Marketing-HK@eaton.com