Eaton DSFI

Eaton DSFI

Designed for IEC, Class II, 1 per phase. Panel mount, 5-32A dual mode filter with high noise attenuation for critical sub circuits. Remote alarm output.

 

Eaton DSFI - Technical Specifications


Product Snapshot
KA rating 40kA I max, L-N, 25kA I max L-E, 25kA I max N-E
Connection type Series filter
Operation modes Differential and Common modes
Operating voltages 220 – 275vac 1 phase
Models
Part Number Configuration modes
EATON DSFI
DSFI L-N, L-E, N-E

Eaton DSFI - Features

  • Surge suppression & filtering in a single package
  • Modular design
  • Enclosed in IP20 painted steel housing
  • Protection Fail Alarm Relay
  • 3 mode, 3 Stage Protection
  • 5 Year Warranty



Eaton DSFI - Documentation

ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
Eaton DSFi Surge Filter Brochure
English
2-Nov-2010
 
399 kB
Surge Proofing your Home and Small Business
English
22-Jan-2013
 
411 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
DSFi tech_installation_specifications_510067
English
2-Nov-2010
 
157 kB
DSFi Connection Diagram
English
2-Nov-2010
 
32 kB
DSFi image
English
2-Nov-2010
 
780 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton DSFI - Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com