Eaton ESF series filters

Eaton ESF

Designed for IEC, Class II, 1 & 3 phase. Point of entry and sub circuit applications in the 40A to 80A range. An ideal combination, series filter with remote alarm output for all applications. Easy gear tray options.

 

Eaton ESF - Technical Specifications


Product Snapshot
KA rating 100kA I max L-N per phase, 50kA I max N-E
Connection type Series filter
Operation modes Differential and common mode
Operating voltages 380 – 440vac 3 phase
Models
Part Number Configuration modes
EATON ESF
ESF501TN-E 50A, 1 phase, L1-N and N-E
ESF503TN-E 50A, 3 phase, L1,L2,L3-N and N-E
ESF631TN-E 63A, 1 phase, L1-N and N-E
ESF633TN-E 63A, 3 phase, L1,L2,L3-N and N-E
ESF801TN-E 80A, 1 phase, L1-N and N-E
ESF803TN-E 80A, 3 phase, L1,L2,L3-N and N-E

Eaton ESF - Features

  • Compact solution for Class II / Cat B,C & D, Point of Entry, distribution board and sub board surge protection
  • All mode protection L-N, L-E & N-E
  • High kA rating per phase 100kA, Imax
  • Exceptionally low let through voltage <600V @ 3kA/8/20us, <800V @ 50kA / 8/20us, Inom
  • 50A to 80A single and three phase models
  • Fully enclosed and gear tray versions to suit switch boards
  • Can be configured for 3:1 phase bypass loads
  • Available in TN & TT systems versions
  • 5 Year Warranty



Eaton ESF - Documentation

ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
ESF brochure
English
1-Apr-2011
 
940 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
PB2011-03-ESF: New ESF Surge Filter
English
1-Apr-2011
 
57 kB
ESF Installation Guide
English
9-Jul-2011
 
497 kB
ESR Surge Filter Tech Spec
English
1-Apr-2011
 
102 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton ESF - Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com