Eaton PSFI

Eaton PSFi series

Designed for IEC, Class III, plug in surge power board for domestic, SOHO and light industrial environments.10A and 16A IEC in / out, rugged case, dual mode filter and 3 mode surge protection.

Eaton PSFi – Technical Specifications

Product Snapshot
KA rating 60kA mass aggregate
Connection type Series filter
Operation modes L-N, L-E, N-E
Operating voltages 220-285vac
Models
Part Number Configuration modes
EATON PSFi
PSF10i 10A, L-N,L-E,N-E
PSF16i 16A, L-N,L-E,N-E

Eaton PSFi – Features

  • Surge suppression & filtering in a single package
  • Small footprint, modular design
  • Enclosed in rugged metal housing
  • Surge suppression rating 40kA all modes
  • Protection Fail Indicators
  • 3 mode, 3 Stage Protection
  • 12 Month Warranty

Eaton PSFi – Documentation

PSFi Surge Filter Brochure
English (AU)
4-Apr-2015
 
424 kB
Surge Proofing your Home and Small Business
English
22-Jan-2013
 
411 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
PSF10i Introduction bulletin
English (AU)
7-Nov-2013
 
328 kB
PSFi_Tech_Spec_and_Install_info
English
3-Apr-2015
 
135 kB
PSFi blackjpg
English
28-May-2014
 
3 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton PSFi – Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com