Eaton Quickmov

Eaton Quickmov

Designed for IEC, Class II, 1 per phase. Suits all Quicklag chassis type. Inbuilt HRC fuse, 30kA I max.

 

Eaton Quickmov - Technical Specifications


Product Snapshot
KA rating 30kA I nom, 60kA I max.
Connection type Parallel shunt
Operation modes Differential
Operating voltages 220 – 275vac 1 phase
Models
Part Number Configuration modes
EATON Quickmov
SPDQM1 L-N

Eaton Quickmov - Features

  • Surge rating 30kA Inom & 60kA Imax
  • Integrated Surge Protection solution
  • In-built HRC fusing
  • Dual Barrier Flame Retardant Housing
  • Fail Safe Status Indicator
  • Protection for MEN & non-MEN applications
  • Compatibility with Quicklag™ accessories
  • Designed in Australia



Eaton Quickmov - Documentation

ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
Quickmov brochure
English
3-Nov-2010
 
350 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
Qucikmov Surge Diverter Product Bulletin
English (AU)
19-Jun-2011
 
165 kB
Quickmov Technical Specification
English (AU)
19-Jun-2011
 
40 kB
Quickmov_1P_Moulded_Cover
English
3-Nov-2010
 
691 kB
Quickmov_on_Chassis
English
3-Nov-2010
 
2430 kB
Quickmov_single_shot
English
3-Nov-2010
 
906 kB
Quickmov tech_installation_specification
English
3-Nov-2010
 
41 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton Quickmov - Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com