Eaton SF8RM

Eaton SF8RM

Designed for IEC, Class III, rackmount 1RU, 8 way, Aus socket, plug pack spacing, dual mode filter and surge protector.

 

Eaton SF8RM - Technical Specifications


Product Snapshot
KA rating 22.5kA mass aggregate
Connection type Series filter
Operation modes L-N,L-E,N-E
Operating voltages 220-275vac
Models
Part Number Configuration modes
EATON SF8RM
SF8RM L-N,L-E,N-E

Eaton SF8RM - Features

  • 8 way 10A Power Filter
  • Can be rack or surface mounted
  • 3 mode, 3 stage protection
  • Resettable circuit breaker for over-current protection



Eaton SF8RM - Documentation

ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
SF8RM product_bulletin_external
English
3-Nov-2010
 
27 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton SF8RM - Support

Technical Help Desk
T: (852) 27456682
F: (852) 27456177
E: EE-Marketing-HK@eaton.com