Eaton PPF1003D-GT Technical Specifications

Eaton PPF1003D-GT
General | |
Dimensions (H x W x D, mm) | 500 x 400 x 200 |
Weight (kg) | 20 |
Warranty | 5 years, workmanship and materials |
Installation instructions | Supplied with unit |
Location Category | Indoor |
Mounting points | (4x) 9mm holes, centres 460H x 360W (mm) |
Electrical | |
Number of ports | 2 Port series connected |
Number of phases | 3 phase, Neutral & Earth |
Method of mounting | Gear tray |
Input voltage | 380-4400v 3 ph |
Max Continuous Voltage (Mcov) | 320VAC L-N per phase |
Temporary overvoltage - TOV | 350VAC L-N, 15 mins per phase |
Service type | TT, TN, TN C-S or any 3-phase system with a grounded neutral. This unit must not be connected to an ungrounded system |
Test classification | Class II |
Energy Absorption rating - per mode (Joules) Primary protection L-N: Secondary protection L-N: Common mode protection N-E: Aggregate rating: | 2130 J/ph, 6390 J total 710J/ph, 2130 J total 710 J 9230 J |
Current rating – continuous | 100A |
Recommended maximum over current protection | Match to current rating of unit. |
Residual current | <1 mA |
Short circuit withstand (1 sec) | 29kA |
Protection modes | Line-Neutral, Neutral-Earth |
In 8/20us (Line-Neutral) Nominal Surge Life | 45kA |
In 8/20us (Neutral-Earth) Nominal Surge Life | 45kA |
Ismax 8/20us (Line-Neutral) Max surge level | 100kA |
Ismax 8/20us (Neutral-Earth) Max surge level | 50kA |
Filter attenuation | > 65dB nominal above 1MHz |
Initial clamp voltage (Line-Neutral) | 560V |
Initial clamp voltage (Neutral-Earth) | 680V |
Residual voltage (Vpl) (Line-Neutral). (Let through voltage) | <1000Vac (3kA, 8/20uS) |
Residual voltage (Vpl) (Neutral- Earth). (Let through voltage) | <1100Vac (3kA, 8/20uS) |
Internal protection (fusing) | All surge diverter elements are thermally fused |
External disconnector requirement Line side: Load side: | 3 pole, HRC or GL fuse, 500v, >50KAIC max 100A & 200A 3 pole, 100A & 200A MCB |
Terminations | Bolted lug. 8mm bolts for phase and neutral connections. 8mm PE (earth) stud provided on gear tray. All connections identified on unit. |
Communications | |
Alarms/indicators | Each internal SPD includes status indictors. Blue led for each surge diverter for OK. Red led each diverter for protection failure. Dry contact alarm rely output ( normally closed with power applied and all diverters at 100% capacity ). Dry contact alarm relay output – Rating: 250Vac/32Vdc, 5A, 4kV isolation. Alarm under-voltage cut-off at 180Vac. |
Environmental & Standards | |
Enclosure rating | IP24 |
Design standards | IEC61643-1, IEC610006-1,2,3,4 ANSI/IEEE C62.41 Cat B,C,D AS1768-1991 Cat B,C,D, AS3000,AS3100, CE mark |
Environment | -10 to 65°C, 10 to 90%RH (non-condensing) |
Thermal dissipation | 100W for 100A, 150W for 200A @ full load |
Notes | |
1. Installation must be carried out by suitably qualified personnel. Please refer to installation instructions for details. 2. Due to continual product improvement specifications are subject to change without notice. |