Eaton PPF2003CEI, DEI and EEI Technical Specifications

Eaton PPF2003CEI, DEI and EEI
General | |
Dimensions (H x W x D, mm) | 800 x 600 x 200 |
Weight (kg) | 60 |
Warranty | 5 years |
Electrical | |
Input voltage | 380 - 440VAC 3 Phase |
Max Continuous Voltage (Mcov) | 300VAC L-N |
Temporary overvoltage - TOV | 320VAC, 15 mins |
Service type | TT, TN, TN C-S or any 3-phase system with a grounded neutral. This unit must not be connected to an ungrounded system |
Test classification | Class II |
Energy Absorption rating - per mode (Joules) Primary protection L-N: Secondary protection L-N: Common mode protection N-E: Aggregate rating: | CEi: 1,200J/ph, 3,600J total. DEi: 1,800J/ph, 5400J total. EEi: 3,600J/ph, 10,8000J total. CEi: 600J/ph, 1,600J total. DEi: 600J/ph, 1,800J total. EEi: 600J/ph, 1,800J total. CEi: 2,130J. DEi: 710J. EEi: 710J CEi: 7,530J. DEi: 7,910J.. EEi: 13,310J. |
Current rating – continuous (standard models) | 200A |
Recommended maximum over current protection | 200A |
Residual current | <1 mA |
Short circuit withstand (1 sec) | 29kA |
Protection modes | Line-Neutral, Neutral-Earth |
In 8/20us (Line-Neutral) Nominal Surge Life | CEi: 30kA x 20 hits/ph; DEi: 45kA x 20 hits/ph; EEI: 90kA x 20 hits/ph |
In 8/20us (Neutral-Earth) Nominal Surge Life | 45kA x 20 hits |
Ismax 8/20us (Line-Neutral) Max surge level | CEi: 80kA; DEi: 120kA; EEI: 240kA |
Ismax 8/20us (Neutral-Earth) Max surge level | CEi: 120kA; DEi: 40kA; EEI: 40kA |
Filter attenuation | 70dB nominal above 1MHz |
Initial clamp voltage (Line-Neutral) | 560V (350Vac RMS) |
Initial clamp voltage (Line-Earth) | 1240V (700Vac RMS) |
Initial clamp voltage (Neutral-Earth) | 680V (420Vac RMS) |
Residual voltage (Vpl) Line-Neutral | <900Vac (3kA, 8/20uS) IEC61643.1 |
Residual voltage (Vpl) Line-Earth | <1100Vac (3kA, 8/20uS) IEC61643.1 |
Residual voltage (Vpl) Neutral-Earth | <1000Vac (3kA, 8/20uS) IEC61643.1 |
Internal protection (fusing) | All surge diverter connections are fused via HRC fuses to IEC269-2-1 |
Terminations | Bolted lug. 8mm bolts for phase & neutral connections. 8mm PE (earth) stud provided on geartray. |
Communications | |
Alarms/indicators | Mimic panel display via LED (2 colour), OK - Green; Protection Fault - Red. Dry contact alarm relay output – 250Vac/32Vdc, 10A, 4kV isolation, Alarm under-voltage cutoff 180Vac |
Environmental & Standards | |
Enclosure rating | IP24 |
Design standards | IEC61643-1, IEC610006-1,2,3,4 ANSI/IEEE C62.41 Cat B,C,D AS1768-2007 Cat B,C,D,E AS3000, AS3100, CE mark |
Environment | -10 to 65°C, 10 to 90%RH (non-condensing) |
Notes | |
Due to continual product improvement specifications are subject to change without notice |