Eaton SPDT60-255 Technical Specifications

Eaton SPDT60-255
General | |
Dimensions (not incl relay) | 17 x 68 x 90 |
Weight (g) | 100 |
Electrical | |
Input voltage | Neutral - Earth connection only. System voltage 220- 250VAC (380-440V) |
Maximum continuous operating voltage (MCOV) | 255VAC (no conduction under load fault conditions) |
Shunt Technology | GDT |
Service Type | Single & 3-Phase with remotely grounded neutral |
Test Classification (IEC61643-1) | Class II |
Initial clamp voltage | N/A |
Initial spark over voltage | 600V |
Maximum rated surge current - Ismax 8/20us | 60kA |
Nominal surge current - In 8/20us | 40kA |
Residual voltage (Vpl) @ 3kA, 8/20us | N/A |
Residual voltage (Vpl) @ Ismax, 8/20us | 1.8kV |
Energy absorption (2ms) | N/A |
Nominal surge lifetime (In) | 40kA (8/20us), 20 times |
Internal protection | Thermal disconnector |
Recommended maximum over-current protection | None |
Terminations | Power terminals 16mm², Alarm terminals 1.5mm² |
Supply Current | <10mA |
Communications | |
Alarms/indicators | Flag indicator, dry contact alarm relay - 250VAC/24VDC, 2A |
Environmental & Standards | |
Design standards | IEC61643-1, IEC610006, ANSI/IEEE C62.41, AS1768-2007, AS3100, CE mark |
Notes | |
Specifications are subject to change without notice |