Eaton SPDV60-300 Technical Specifications

Eaton SPDV60-300
General | |
Dimensions (not incl relay) | 17 x 68 x 90 |
Weight (g) | 100 |
Electrical | |
Input voltage | 220-250VAC (380-480V) 40-70 Hz |
Maximum continuous operating voltage (MCOV) | 300VAC |
Shunt Technology | MOV |
Service Type | TN-C & TN C-S (3-Phase with grounded neutral) |
Test Classification (IEC61643-1) | Class II |
Initial clamp voltage | 470V |
Initial spark over voltage | N/A |
Maximum rated surge current - Ismax 8/20us | 60kA |
Nominal surge current - In 8/20us | 30kA |
Residual voltage (Vpl) @ 3kA, 8/20us | 1.0kV |
Residual voltage (Vpl) @ Ismax, 8/20us | 1.4kV |
Energy absorption (2ms) | 2130 Joules |
Nominal surge lifetime (In) | 30kA (8/20us), 20 times |
Internal protection | MOV thermal disconnect device |
Recommended maximum over-current protection | gG/gL HRC fuses, 1 per phase, 160A maximum |
Terminations | Power terminals 16mm², Alarm terminals 1.5mm² |
Supply Current | <10mA |
Communications | |
Alarms/indicators | Flag indicator, dry contact alarm relay - 250VAC/24VDC, 2A |
Environmental & Standards | |
Design standards | IEC61643-1, IEC610006, ANSI/IEEE C62.41, AS1768-2007, AS3100, CE mark |
Notes | |
Specifications are subject to change without notice |