Eaton SPD-DM series

Eaton SPD-DM

Designed for IEC, Class III, 5-48V differential signal protection, 13mm wide din rail mount, modular cartridge.

 

Eaton SPD-DM - Technical Specifications


Product Snapshot
KA rating 10kA
Connection type Parallel shunt
Operation modes L-L, L-G
Operating voltages 5, 12, 24, 48 VDC
Models
Part Number Configuration modes
EATON SPD-DM
SPD-DM05 5V L-L, L-G
SPD-DM12 12V L-L, L-G
SPD-DM24 24V L-L, L-G
SPD-DM48 48V L-L, L-G

Eaton SPD-DM - Features

  • 1 mode plug-in protection
  • 10kA surge suppression rating
  • Compact solution for data systems protection
  • DIN43880 case, 13mm wide



Eaton SPD-DM - Documentation

SPD-DM series brochure
English
18-Jun-2015
 
178 kB
ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
SPD-DM_product_bulletin_external
English
3-Nov-2010
 
70 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton SPD-DM - Support

Technical Help Desk
T: (852) 27456682
F: (852) 27456177
E: EE-Marketing-HK@eaton.com