Eaton SPD-SG

Eaton SPD-SG

Designed for IEC, Class I, Direct strike applications. Features multi element spark gap technology with no follow current and exceptionally low let through voltage at 50kA, 10/350us.

 

Eaton SPD-SG - Technical Specifications


Product Snapshot
KA rating 50kA I imp, 140kA I max. Per mode
Connection type Parallel shunt
Operation modes Differential and common mode versions
Operating voltages 300vac and 255vac 1 phase
Models
Part Number Configuration modes
EATON SPD-SG
SPDSG-300 Use in L-N or L-E mode
SPDSG-255NPE Use in N-E mode

Eaton SPD-SG - Features

  • 1 mode protection. N-E, L-E or L-N
  • 50kA surge suppression rating
  • Compact modular solution
  • 2 unit DIN43880 case, 36mm DIN-rail mount
  • 5 Year Warranty



Eaton SPD-SG - Documentation

ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
SPD-SG BROCHURE
English
3-Nov-2010
 
187 kB
Surge Proofing your Home and Small Business
English
22-Jan-2013
 
411 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
SPDSG product_bulletin_external
English
3-Nov-2010
 
50 kB
spdsg50-255npe_install + tech
English
3-Nov-2010
 
54 kB
spdsg50-300_install + tech
English
3-Nov-2010
 
55 kB
spdsg image
English
3-Nov-2010
 
4 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton SPD-SG - Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com