Eaton SPD3200

Eaton SPD3200 Surge Protector

Designed for IEC, Class I and II, 3 phase. Point of entry. High kA rating of 200kA per phase for high risk locations. All modes protection.

Eaton SPD3200 – Technical Specifications

Product Snapshot
KA rating 200kA L-E each phase, 100kA N-E
Connection type Parallel shunt
Operation modes Differential and common mode
Operating voltages 380 – 440vac 3 phase
Models
Part Number Configuration modes
EATON SPD3200
SPD3200-TN-E L1,L2,L3-E, N-E

Eaton SPD3200 – Features

  • 200 kA per mode differential
  • 100kA common mode
  • In built safety disconnector
  • In built surge counter
  • Protection fail alarm relay output
  • 5 year warranty

Eaton SPD3200 – Documentation

ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
SPD3200 Technical Specification
English
3-Apr-2015
 
41 kB
SPD3200 Connection Diagram
English
4-Jun-2013
 
44 kB
SPD3200 Image
English
4-Jun-2013
 
280 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton SPD3200 – Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com