Eaton SPD50NGI

Eaton SPD50NGI

Designed for IEC, Class II, Neutral-Earth, Earth-Earth equipotential clamp for use with boards remote from MEN point.

 

Eaton SPD50NGI - Technical Specifications


Product Snapshot
KA rating 50kA applied mode
Connection type Parallel shunt
Operation modes Neutral – Earth or Earth – Earth
Operating voltages 800V clamp voltage
Models
Part Number Configuration modes
EATON SPD50NGI
SPD50NGI N-E, E-E

Eaton SPD50NGI - Features

  • Compact Neutral-Earth Protection Solution
  • Surge current rating from 50kA - 100kA In, 70kA - 150kA Imax
  • Compatible with most switchboards
  • Quick & simple installation



Eaton SPD50NGI - Documentation

ANZ Surge Protection Catalogue
English
21-May-2015
 
2294 kB
Eaton SPD50NGI Brochure
English (AU)
19-Jun-2011
 
341 kB
Surge Proofing your Home and Small Business
English
22-Jan-2013
 
411 kB
Shunt Vs Series SPD
English
3-Nov-2010
 
84 kB
SPD50NG tech_installation_specification
English
3-Nov-2010
 
40 kB
SPD50NGi image
English
3-Nov-2010
 
1123 kB
Surge protection technical training
English
3-Nov-2010
 
2621 kB

Eaton SPD50NGI - Support

Technical Help Desk
Service Hotline: + 65 6825 1684
Email: SEATS@eaton.com