Eaton SPDI series

Designed for IEC, Class I and II, 1 and 3 phase. Point of entry and sub board. Din rail mount, 40kA to 100kA, remote alarm output all models.
Eaton SPDI - Technical Specifications
Product Snapshot | |
---|---|
KA rating | 60kA to 150kA per mode |
Connection type | Parallel shunt |
Operation modes | Differential and / or common mode |
Operating voltages | 380 – 440vac 3 phase, 220 – 280vac 1 phase |
Models | |||
---|---|---|---|
Part Number | Configuration modes | ||
EATON SPDI | |||
SPD360NI | L1, L2, L3-N, N-E 60kA per mode | ||
SPD360GI | L1,L2 ,L3-E , N-E 60kA per mode | ||
SPD150I | L-N or L-E 150kA per mode |
Eaton SPDI - Features
- Surge ratings starting from 50kA to 120kA (8/20uS)
- DIN43880 profile IP20 enclosure allows compatibility with most common switchboards
- Versatile mounting clips offer the option of DIN rail or surface mount with ease
- Clear & concise protection status indicators & a dry-contact alarm
- Extended voltage range to suit most common power distribution systems
Eaton SPDI - Documentation
Sorry no documents are available. |